Models 101.00, 101.12

Bourdon tube pressure gauge, copper alloy

With plastic capillary, NS 27 and 40

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For heating equipment and plants


Special features

  • Process connection: G ¼ B or plug connection
  • Scale range: 0…4 bar or 0… 6 bar
  • Model 101.00: Very simple to install (snap-in mounting)
  • No bending or coiling of capillary necessary
  • Suitability confirmed in long-term tests under characteristic application conditions

Description

Models 101.00, 101.12 are mechanical pressure gauges with a plastic capillary. These instruments are based on the proven Bourdon tube measuring system. The plastic case is available in nominal sizes of 27 mm and 40 mm.

Features of the plastic capillary
Due to the length and flexibility of the capillary, the mounting position of the indicator can be independent of the measuring point. Through the use of a specific plastic, the long-term resistance of the capillary is also maintained at high temperatures. An advantage of plastic capillaries, as against copper capillaries, is that these do not need to be bent or coiled. Thus, the plastic capillary makes installation much easier and eliminates the risk of any fatigue fracture.

Application area in heating technology
These instruments are particularly suitable for application in the heating industry. The suitability of the instrument was confirmed in long-term tests under characteristic application conditions.

Individual customer variants
Based on many years of experience in manufacturing and development, WIKA is also happy to offer customer-specific solutions. The G ¼ B standard process connection can, on request, also be completed with a plastic sealing ring at the thread. This eliminates the time-consuming and error-prone sealing during mounting. For customer-specific process connection designs, WIKA also offers the development of plastic plug connections to meet the requirement.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.