Model 230.15

Bourdon tube pressure gauge, stainless steel

For UHP (ultra high purity) applications

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For gaseous and liquid, also aggressive media for demanding high purity applications, also in aggressive ambience
  • For all UHP (ultra high purity) applications
  • Semiconductor and flat panel industry
  • Gas distribution systems, medical gases
  • Hook-up application

Special Features

  • VCR® compatible face seal fittings 
  • Helium leak tested 
  • Electropolished case 
  • Process connection surface finish Ra ≤ 0.25 μm

Description

Nominal size
1 ½", 2"

Accuracy class
NS 1 ½": Grade B per ASME B40.1
NS 2": Grade A per ASME B40.1

Scale ranges
0 ... 1 to 0 ... 400 bar (0 ... 15 to 0 ... 6,000 psi)
or all other equivalent vacuum or combined pressure and vacuum ranges

Pressure limitation
Steady: 3/4 x full scale value
Fluctuating: 2/3 x full scale value
Short time: Full scale value

Permissible temperature
Ambient: -40 ... +60 °C
Medium: +100 °C maximum

Temperature effect
When the temperature of the measuring system deviates
from the reference temperature (+20 °C):
max. ±0.4 %/10 K of full scale value

Ingress protection
IP 54 per EN 60529 / lEC 529

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.