Model 312.20

Test gauge

with Bourdon tube, class 0.6

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the test gauge

  • Suitable for all gaseous and liquid media that will not obstruct the pressure system or attack copper alloy parts
  • Precision measurement in laboratories
  • High-accuracy pressure measurement
  • Testing of industrial type pressure gauges

Special features of the test gauge

  • Knife edge pointer for optimal accuracy of reading
  • Precise movement with wear parts of argentan
  • Scale ranges up to 0 ... 600 bar

Description of the test gauge

Design
EN 837-1

Nominal size in mm
160

Accuracy class
0.6

Scale ranges
0 ... 0.6 to 0 ... 600 bar
or all other equivalent vacuum or combined pressure and vacuum ranges

Adjustment medium
≤ 25 bar: Gas
> 25 bar: Liquid

Pressure limitation
Steady: Full scale value
Fluctuating: 0.9 x full scale value
Short time: 1.3 x full scale value

Permissible temperature
Ambient: -40 … +60 °C
Medium: +80 °C maximum

Temperature effect
When the temperature of the measuring system deviates from the reference temperature (+20 °C):
max. ±0.4 %/10 K of full scale value

Ingress protection
IP54 per IEC/EN 60529

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.