Model 342.11

Test gauge

From class 0.1, NS 250, with transport case and acceptance test certificate

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For gaseous and liquid media that are not highly viscous or crystallising
  • Precision measurement in laboratories
  • Highest-accuracy pressure measurement
  • Testing and calibration of industrial type pressure gauges

Special Features

  • Knife edge pointer and dial with mirror band scale for optimal accuracy of reading
  • Precise movement with wear parts of argentan
  • Particularly easy-to-read scale due to nominal size 250
  • Scale ranges up to 0 … 1,600 bar

Description

Design
per EN 837-1, including transport case and acceptance test certificate (individual listing of the calibration points)

Nominal size in mm
250

Accuracy class
0.1: for scale ranges < 0 ... 400 bar
0.25: for scale ranges ≥ 0 ... 400 bar

Scale ranges
0 ... 1.0 to 0 ... 1,600 bar
or all other equivalent vacuum or combined pressure and vacuum ranges

Adjustment medium
≤ 25 bar: Gas
> 25 bar: Water

Pressure limitation
Steady: Full scale value
Fluctuating: 0.9 x full scale value

Permissible temperature
Ambient: -20 … +60 °C
Medium: +100 °C maximum

Temperature effect
When the temperature of the measuring system deviates from the reference temperature (+20 °C):
Max. ±0.1 %/10 K of full scale value

Ingress protection
IP54 per IEC/EN 60529

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.