Model 611.13

Capsule pressure gauge, copper alloy

Plastic case, NS 50 and 63

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For gaseous, dry and non-aggressive media
  • Medical, vacuum, environmental, heating engineering, for contents measurement and filter monitoring

Special Features

  • Compact design and ingress protection IP 53
  • Case made of plastic
  • Other connection location on request
  • Low scale ranges from 0 ... 60 mbar
  • Maximum scale range 0 ... 1,000 mbar

Description

Design
EN 837-3

Nominal size in mm
50, 63

Accuracy class
2.5

Scale ranges
0 ... 60 mbar to 0 ... 1,000 mbar
or all other equivalent vacuum or combined pressure and vacuum ranges

Pressure limitation
Steady: full scale value
Fluctuating: 0.9 x full scale value

Operating temperature
Ambient: -20 ... +60 °C
Medium: +60 °C maximum

Temperature effect
When the temperature of the measuring system deviates from the reference temperature (+20 °C):
max. ±0.6 %/10 K of full scale value

Ingress protection
IP 53 per EN 60 529 / IEC 529

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.