Models 614.11, 634.11

Capsule pressure gauge, copper alloy or stainless steel

Edgewise panel design

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For gaseous, dry and non-aggressive media that will not attack copper alloy parts
  • Model 614.11: Measuring system copper alloy
    Model 634.11: Measuring system stainless steel, also for aggressive media


Special Features

    • Low scale ranges from 0 ... 2.5 mbar
    • Panel mounting
    • Zero point setting in front

Description

The model 614.11 and 634.11 capsule pressure gauges are based upon the proven capsule measuring system. The capsule measuring principle is particularly suitable for low pressures. On pressurisation, the expansion of the capsule element, proportional to the incident pressure, is transmitted to the movement and indicated.

The modular design enables a multitude of combinations of case materials, process connections, nominal sizes and scale ranges. Due to this high variance, regarding design and back mount connection, the instrument is suitable for panel mounting in a wide range of applications.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.