Model 632.51

Capsule pressure gauge, stainless steel

For the process industry, high overload safety, NS 100 and 160

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Pressure measurement at very low pressures
  • For gaseous, aggressive media, also in aggressive environments
  • Robust design and ingress protection IP54, suitable for outdoor use

Special Features

  • High overload safety up to 50 x full scale value
  • Measuring chamber protected against unauthorised intervention
  • Low measuring error and influence on function from medium pollution

Description

Nominal size in mm
100, 160

Accuracy class
1.6

Scale ranges
0 ... 2.5 to 0 ... 100 mbar
or all other equivalent vacuum or combined pressure and vacuum ranges

Pressure limitation
Steady: Full scale value
Fluctuating: 0.9 x full scale value

Overload safety
50 x full scale value

Permissible temperature
Ambient: -20 ... +60 °C
Medium: +100 °C maximum

Temperature effect
When the temperature of the measuring system deviates from the reference temperature (+20 °C): max. ±0.6 %/10 K of full scale value

Ingress protection per IEC/EN 60529
lP54

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.