Model 70-8xx

Expansion thermometer with micro switch and capillary

Stainless steel version

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • General purpose instrument for gaseous, liquid and highly-viscous media.
  • Refrigeration technology
  • Machine building
  • Transformers
  • Food industry

Special features

  • Case and stem from stainless steel
  • Version per DIN EN 13190
  • High switching reliability and long service life
  • Temperature controller and indicator in a single instrument
  • One or two adjustable micro switches

Descriptions

Thermometers of this product range find their application whenever a local temperature display is needed at the same time as switching an electrical circuit.

Expansion thermometers can be fitted into or onto almost any point. Versions with capillaries are used in locations which are not easily accessible and where long distances have to be bridged. They can therefore be used in just about any application; such as in machine building, refrigeration and air-conditioning technology and other industrial applications.

The case, capillary, stem and process connection are made from stainless steel. To optimise the fitting to the measuring point, different insertion lengths and process connections are available.

Expansion thermometer with micro switch and capillary
  • Expansion thermometer with micro switch and capillary
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.