Models 711.12, 731.12

Differential pressure gauge

Copper alloy or stainless steel, scale ranges from 0.6 ... 1,000 bar

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Heating, ventilation and air-conditioning
  • For gaseous and liquid media that are not highly viscous or crystallising
  • Models 731.12 and 733.02 also for aggressive media
  • Models 713.12 and 733.02 with liquid-filled case are suitable for high dynamic pressure loads and vibrations

Special Features

  • Scale ranges from 0 ... 0.6 bar to 0 … 1,000 bar
  • Two process connections and two independent pointers
  • Differential pressure display with moving dial
  • Cost-effective and reliable

Description

The differential pressure gauge is based on two independently operating Bourdon tube measuring systems. The instrument is therefore able to show the pressure from two measuring points and the resulting differential pressure on one display.

Differential pressure display
The standard version is designed with two pointers and a gauge pressure scale. The pointer for the minus connection is connected to an additional moving dial. On the scale of the moving dial, the differential pressure (± 50 % of the main scale's full scale value) can be read directly.
Alternatively, in the version without additional moving dial, the differential pressure is not indicated.

In the version with a subtracting movement, the differential pressure is indicated with only one pointer (the individual pressures of plus and minus connection are not displayed).
The variance of scale versions ensures an optimal readability of all operating parameters.

The models 731.12 and 733.02, with wetted parts from stainless steel, have been specifically designed for the requirements in the process industry.

For harsh operating conditions (e.g. vibration), the instruments are also available with an optional liquid filling.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.