Models 712.15.100, 732.15.100

Differential pressure gauge

Cryo Gauge, copper alloy or stainless steel, NS 100

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Level measurements in closed tanks, particularly in cryotechnology
  • Filter monitoring
  • Monitoring and control of pumps
  • For gaseous and liquid media that are not highly viscous

Special features

  • Differential pressure measuring ranges from 0 … 80 mbar to 0 ... 1725 mbar
  • High working pressure (static pressure) of 50 bar
  • Overpressure safety either side up to 50 bar
  • Very compact design
  • Optionally compact valve manifold with working pressure indication

Description

These high-quality gauges are characterised by their compact and robust design and are primarily used for level measurement on liquid gas tanks.

With 11 different measuring cells all usual tank sizes in cryotechnology are covered. As a result of the large measuring range overlap of the respective measuring cells, the gauge installed on the tank can be adjusted to match a whole variety of gases such as Ar, O2, N2 or CO2, with a full-scale deflection over a complete 270 degree sweep. The span adjustment is accessible from outside and does not affect the zero point. The mechanical display and the optional electrical output signal are calibrated simultaneously and easily.

An optional valve manifold for flange mounting with working pressure indication makes the central measurement of both level and working pressure possible in the one instrument.

The level display can be supplied with an optional, integrated 4 … 20 mA, 2-wire transmitter. Switch contacts for level and working pressure, as well as a transmitter for the working pressure can be retrofitted on site.

The standard centre distance of 37 mm between the process connections can be adapted to a custom centre distance of 31 mm or 54 mm using adapters for flange mounting.

Differential pressure gauge
  • Differential pressure gauge
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.