Models 712.15.160, 732.15.160

Differential pressure gauge

Cryo Gauge, copper alloy or stainless steel, NS 160

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Level measurements in closed tanks, particularly in cryotechnology
  • Filter monitoring
  • Pump monitoring and control
  • For gaseous and liquid media that are not highly viscous or crystallising and have no suspended solids

Special Features

  • Differential pressure measuring ranges from 0 … 40 mbar to 0 ... 4,000 mbar
  • High working pressure (static pressure) of 50 bar
  • Overpressure safety either side up to 50 bar
  • Scalable measuring ranges (maximum turndown of 1 : 3.5)
  • Compact valve manifold with working pressure indication (optional)

Description

These high-quality differential pressure gauges are notable for their compact and robust design and are primarily used for level measurement on liquid gas tanks.

With 6 different measuring cells, all usual tank sizes in cryotechnology are covered. The large overlap in measuring ranges of the measuring cells enables the setting for gas types such as Ar, O2, N2 or CO2 over the entire scale with 270 angular degrees. The span adjustment is accessible from outside and does not affect the zero point.

The mechanical display and the integrated transmitter with 4 ... 20 mA output signal (optional) are calibrated simultaneously and easily. An optional valve manifold for flange mounting makes the central level measurement and working pressure indication possible in the one instrument.
Switch contacts for level and working pressure, as well as a transmitter for the working pressure can be retrofitted on-site.

The standard centre distance of 37 mm between the process connections can be adapted to a custom centre distance of 31 mm or 54 mm using adapters for flange mounting.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.