Model 716.05

Differential pressure gauge

Compact version NS 80, class 2.5 to 4.0, high overload safety

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Differential pressure measurement at measuring points with very low differential pressures and very high onesided or reciprocal overpressure
  • For transparent, clean, non-sticky, non-aggressive media
  • Control of ventilator and blast pressures
  • Filter monitoring in ventilation and heating systems
  • Level measurement in closed tanks

Special Features

  • Differential pressure measuring ranges from 0 … 16 mbar
  • High working pressure (static pressure) and high overpressure safety up to 16 bar
  • Numerous options for installation, connection form and connection location

Description

Design
Small, compact version
WIKA trade pattern DT-GM 87 10 226

Nominal size in mm
80

Accuracy class
4.0: scale ranges 0 ... 16 mbar and 0 ... 25 mbar
2.5: scale ranges 0 ... 40 mbar to 0 ... 600 mbar

Scale ranges
0 ... 16 mbar to 0 ... 600 mbar
or all other equivalent vacuum or combined pressure and vacuum ranges

Pressure limitation
Steady: full scale value
Fluctuating: full scale value

Overpressure safety
Either side max. 16 bar

Max. working pressure (static pressure)
16 bar

Operating temperature
Ambient: -15 ... +60 °C
Medium: +70 °C maximum

Temperature effect
When temperature of the measuring system deviates from reference temperature (+20 °C):
max. ±0.5 %/10 K of true scale value

Ingress protection
lP 66 per EN 60 529 / lEC 529

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.