Model 74-8xx

Gas-actuated thermometer with switch contacts

For sanitary applications, stainless steel version

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Food industry
  • Sanitary applications
  • Bio and pharmaceutical industry

Special features

  • Dead-space free, hygienic version
  • Aseptic process connections
  • Material and surface finish quality in accordance with pharmaceutical industry directives and standards
  • Gauges with inductive contact for use in hazardous areas with ATEX approval

Description

This series of thermometers has been designed as an addition to the standard range of thermometers in order to meet the special requirements of the food, bio and pharmaceutical industries as well as in the paints and varnishes industry.

The model 74 gas-actuated thermometer is ideally suited to fulfil the high standard requirements of sanitary applications. Based on a third party verification, the thermometer complies with the 3-A standard and is marked by us accordingly.

Stem and case are made of stainless steel. The surface of the wetted parts is polished, and a wide variety of process connections is available to ensure the optimal adaptation to many different process requirements. The stem is free of dead space.

Switch contacts (electrical alarm contacts) make or break an electric control circuit dependent upon the position of the instrument pointer. The switch contacts are adjustable over the full measuring range.

The instrument pointer actual value pointer) moves freely across the entire scale range, independent of the setting. The set pointer can be adjusted via the window using a removable adjustment key (mounted on the terminal box).

Switch contacts consisting of several contacts can also be set to a single set point. Contact actuation is made when the actual value pointer travels beyond or below the desired set point.

For switch contacts, sliding and magnetic snap-action contacts, inductive contacts - for requirements to ATEX - or electronic contacts for PLC switching are available.

Gas-actuated thermometer with switch contacts
  • Gas-actuated thermometer with switch contacts
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.