Models 910.19, 910.20, 910.23

Accessories for diaphragm seals

Block flange and saddle flange

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For welding into the product line or heating line for establishing a measuring point connection (block flange)
  • For welding onto the process line for establishing a measuring point connection (saddle flange)
  • Process industry
  • Petrochemical industry

Special Features

  • For welding into pipes DN 15 ... DN 80 (block flange)
  • For welding onto pipes DN 65 ... DN 150 or  DN 2 ½" ... 6" (saddle flange)
  • For diaphragm seal model 990.15

Description

Depending on customer requirements, the model 990.15 can be subsequently integrated into a process by means of the accessory models 910.19, 910.20 and 910.23.

A safe measuring result for smaller pipe diameters can be guaranteed by connecting the diaphragm seal via a block flange.

Saddle flanges enable the integration of a measuring point into pipelines from a nominal width of DN 65 (2 1/2").

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.