Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Eco version, For ventilation and air-conditioning, NS 110
The model A2G-05 Eco differential pressure gauge is used for monitoring the differential pressure in ventilation and air-conditioning applications. The measuring ranges cover from 0 … 50 Pa to 0 … 12,500 Pa. Plus/minus ranges can be fulfilled from -25 … +25 Pa to -1,500 … +1,500 Pa.
The separated construction of the pressure measurement chamber and display area ensures that impurities from the process air do not settle on the back of the window. As a result of the 2-part construction (measuring element andmounting ring), the A2G-05 can be exceptionally easily and quickly mounted.
The differential pressure gauge is available with ingress protection IP54 and IP65.
In a special version, the A2G-05 is available as a silicone-free product.
Models 611.10, 631.10
Standard version, NS 50, and 63
Model A2G-15
For ventilation and air-conditioning
Model 632.51
For the process industry, high overload safety, NS 100 and 160
Models 614.11, 634.11
Edgewise panel design
Model A2G-30
Model 611.13
Plastic case, NS 50 and 63
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.