Model A2G-15

Differential pressure gauge with output signal

For ventilation and air-conditioning

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For monitoring the differential pressure of air and other non-inflammable and non-aggressive gases
  • Differential pressure monitoring in filters and clean rooms

Special features

  • Electrical output signal DC 0 … 10 V (3-wire)
  • Simple and quick mounting
  • Two-part construction (measuring element and case)
  • Available as a built-in or add-on version
  • Maximum operating pressure 20 kPa

Description

The model A2G-15 differential pressure gauge with electrical output signal is used for monitoring the differential pressure in ventilation and air-conditioning applications. The measuring ranges cover from 0 … 50 Pa to 0 … 12,500 Pa. Plus/minus ranges can be fulfilled from -25 … +25 Pa to -1,500 … +1,500 Pa.

Electrical output signals for both measurands (DC 0 ... 10 V or 4 ... 20 mA) enable the direct connection to control systems or the building automation system.

The separated construction of the pressure measurement chamber and display area ensures that impurities from the process air do not settle on the back of the window. As a result of the 2-part construction (measuring element and mounting ring), the A2G-15 can be exceptionally easily and quickly mounted.

The differential pressure gauge is available with ingress protection IP54 and IP65.

The A2G-15 is available in two mounting variants. The built-in variant is notable for a fast and tool-free mounting. The differential pressure gauge features two G 1/8"-IG connections on the back, into which matching threaded pressure connections are screwed.

The add-on variant is mounted with three screws into an add-on case. Subsequently, the measuring capsule is placed into the case. The differential pressure gauge features two G 1/8"-IG connections on the back, into which matching threaded pressure connections are screwed. The position of each connection can be altered through 90° by rotating the add-on case.

In a special version, the A2G-15 is available as a silicone-free product.

Differential pressure gauge with output signal
  • Differential pressure gauge with output signalMeasuring instruments for ventilation and air-conditioning
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.