Model A2G-20

Air velocity meter

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For measuring the air velocity and the temperature of air and other non-inflammable and non-aggressive gases in fresh and exhaust air ducts
  • Designed for direct connection to control systems or the building automation system

Special features

  • Electrical output signal DC 0 … 10 V or 4 … 20 mA, can be selected directly at the instrument via jumpers
  • Output signal for velocity and air temperature in one instrument
  • With switching output (optional)
  • Mounting flange for mounting on circular ventilation pipes or rectangular ventilation ducts
  • Maintenance-free

Description

The model A2G-20 air velocity meter is used for measuring flow rates of gaseous media in ventilation and air-conditioning applications. In addition, the A2G-20 features integrated temperature measurement.

Electrical output signals for both measurands (DC 0 ... 10 V or 4 ... 20 mA; adjustable at the instrument via jumpers) enable the direct connection to control systems or the building automation system.

An additional switching output (option) enables a flexible operation for controlling further components of a ventilation and air-conditioning system.

The LC display (option) and the clear menu navigation enable a time-saving and simple commissioning.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.