Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For ventilation and air-conditioning
The model A2G-50 differential pressure sensor is used for measuring differential pressures of gaseous media in ventilation and air-conditioning applications.
It is based on the piezoresistive measuring principle. This compact differential pressure sensor offers excellent performance and high quality at an attractive price.
Electrical analogue output signals for both measurement parameters (0 ... 10 V or 4 ... 20 mA; adjustable in the instrument via jumpers) or the digital Modbus® versions enable the direct connection to control systems or the building automation system.
Model A2G-40
Model A2G-100
For the control of air flows or differential pressures, for ventilation and air-conditioning
Model A2G-45
For ventilation and air-conditioning, with switch and digital display
Model A2G-52
Model A2G-55
Measuring instruments for ventilation and air-conditioning
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.