Model A2G-52

Dual differential pressure sensor

For ventilation and air-conditioning

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For monitoring air, non-inflammable and non-aggressive gases
  • Fan, blower and filter monitoring
  • Pressure and flow monitoring
  • Monitoring and control of valves and air shutters
  • Pressure monitoring in clean rooms

Special features

  • Simple mounting
  • Two differential pressure sensors in one instrument
  • Two inputs for temperature sensors or analogue signal
  • With Modbus® interface
  • Two-line LC display for the direct reading of both pressure values

Description

The model A2G-52 dual differential pressure sensor combines two differential pressure sensors in one instrument, so that pressure can be measured from two different control points.

The model A2G-52 has a Modbus® interface and an input interface. By using the input interface, up to two passive temperature sensors or an analogue 0 ... 10 V signal can be connected directly to the measuring instrument. Thus, the use of cost-intensive active temperature transmitters can be dispensed with and the costs for material and mounting can be reduced.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.