Model A2G-61

Analogue ventilation duct temperature sensor

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

    • For measuring the temperature of gaseous media in ventilation and air-conditioning systems
    • Monitoring of temperature in ventilation and air-conditioning ducts

Special features

  • Simple mounting
  • Various sensor lengths
  • With mounting template
  • NBR sealing for leak-free mounting
  • Nominal size 100

Description

The model A2G-61 analogue ventilation duct temperature sensor with analogue display is used for monitoring the temperature in ventilation systems.

The temperature sensor is available in the probe lengths 100, 160, 200 and 300 mm. The NBR sealing, which is included in the delivery and already mounted, enables direct, leak-free mounting to the ventilation duct.

Bimetal thermometer Model A2G-61
  • Bimetal thermometer Model A2G-61Measuring instruments for ventilation and air-conditioning
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.