Model A2G-70

Ventilation duct sensor

For relative humidity and temperature

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For measuring the relative humidity and temperature of gaseous media in ventilation and air-conditioning systems

Special features

    • Electrical output signal DC 0 ... 10 V
    • Simple mounting
    • Compact and robust design
    • Measured value registration by means of a capacitive sensor
    • Maintenance-free

Description

The model A2G-70 ventilation duct sensor is a relative humidity sensor with an integrated temperature measurement, suitable for direct mounting on circular ventilation pipes or rectangular ventilation ducts.

The adjustable mounting flange enables a quick installation. The illuminated display (option) provides good readability, even from a distance. The A2G-70 has a screwless cover for rapid wiring and commissioning.

The measurement of relative humidity and the air temperature as the basis of demand-orientated control/regulation is gaining ever more importance in the ventilation and air-conditioning industry. The A2G-70 registers the relative humidity and the temperature of the air with a capacitive sensor. The sensor signals for both measurement parameters are transmitted to the control/regulation or building automation with analogue output signals (0 ... 10 V) or digital Modbus® protocol.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.