Model A48

Bimetallic thermometer

For air-conditioning and refrigeration systems

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the bimetallic thermometer

  • Air-conditioning and refrigeration systems
  • Ventilation systems

Special features of the bimetallic thermometer

  • Accuracy class 2
  • Nominal size 63, 80, 100 and 160
  • Scale ranges from -30 ... +50 °C to 0 ... 120 °C

Description of the bimetallic thermometer

The model A48 bimetal thermometer has been specifically developed for use in air-conditioning and refrigeration technology for measuring the temperature in air ducts.

Due to the flexibly adjustable flange, the thermometer can be adapted to all standard wall thicknesses of pipe insulations.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.