Model A50

Bimetal thermometer

Standard version

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Heating systems
  • Hot water tanks
  • Solar collectors

Special features

    • Accuracy class 2 per EN 13190
    • Nominal size 63, 80, 100 and 160
    • Scale ranges from -30 ... +200 °C

Description

The model A50 bimetal thermometer is used mainly in heating, air-conditioning, ventilation and refrigeration technology and is suitable for a scale range up to 200 °C.

The bimetal thermometers are mounted into the respective application with screw-in thermowells. On the one hand, this protects the instrument, on the other hand, the measuring instrument can be exchanged without having to disrupt the process.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.