Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For general industrial applications
The model A-10 pressure transmitter for general industrial applications is not only notable for its compact design, but it also offers excellent quality at an extremely competitive price.
The user can choose between a non-linearity of 0.25 % and 0.5 %. A free test certificate provides information on the measuring points recorded during manufacture.
The model A-10 pressure transmitter is set up for worldwide use through the international cULus and EAC certification. The various pressure units and process connections required for particular operating conditions are available at short notice.
Models A-AI-1, A-IAI-1
Standard version or Ex version
Model DI10
Model DI25
With multi-function input
Model DI32-1
For panel mounting, 48 x 24 mm
Model S-20
Model OLS-5200
For the shipbuilding industry
Model O-10
Models M-10, M-11
standard version or with flush diaphragm
Pressure transmitter model A-10
Fundamentals of hydrostatic level measurement (PDF)
Pumping Systems in Power Plants: How to Maximize Industrial Pumps’ Longevity and Efficiency
Are you interested in individual product data (e.g. test report)? Find out more about your WIKA product.
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.