Model C-2

Pressure transmitter

For air compressors

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Pressure monitoring
  • Pressure regulation and control
  • Filter monitoring in screw-type, reciprocating and turbo compressors

Special Features

  • Robust design
  • Compact design
  • Long service life and high reliability

Description

High quality and flexibility
The model C-2 pressure transmitter has been designed for use in air compressors and compressed air stations. With measuring ranges from 0 ... 6 to 0 ... 60 bar, it covers almost the entire spectrum of currently available power classes for air compressors.

The high demands that are placed on its robustness by these applications, are fulfilled without a problem by this pressure transmitter. This instrument features a vibration resistance of 20 g (in accordance with IEC 60068-2-6) and wetted parts that are suited to compressed air and lubricating oil.

Simplest mounting
Specific process connections for the compressor industry enable a simple installation every time, even if the pressure transmitter cannot be mounted directly onto the compressor.

Pressure transmitter
  • Pressure transmitter
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.