Company

Facts & figures

On a successful path

Facts & Figures
  • Employees: 9.300
  • Subsidiaries: in over 40 countries
  • Sales: 890 Mio. euros
  • Annual production: approx. 50,000,000 units worldwide
  • Daily production: approx. 200,000 units
  • Batch sizes: 1 up to 10,000 units and more
  • Measuring ranges: 0…0.5 mbar to 0…15,000 bar / -250 ˚C to 1,800 ˚C
  • Prices per unit: 2 euros to over 50,000 euros
Brochure

WIKA Image brochure