Model CPB8000

Automatic pressure balance

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Combining automation with high-level primary pressure balance
  • A powerful solution to test and calibrate high-specifications pressure sensors
  • Automatic calibration and verification of pressure instruments
  • Large-volume calibrations

Special Features

  • Total measurement uncertainty down to 20 ppm of reading
  • Available up to 1,000 bar / 14,500 psi pneumatic and 5,000 bar / 72,500 psi hydraulic
  • Automatic mass loading system with a resolution down to 0.1 g
  • Automatic pressure generation

Description

Reference primary standards
Pressure balances are high-precision fundamental pressure standards that define the derived unit of pressure directly from the fundamental units of mass, length and time following the formula p = F/A.
The direct measurement of the pressure with a pressure balance combined to the know-how of Desgranges & Huot guarantee the best metrological specifications on the market.

  • High-quality piston-cylinder systems (high floating time and long-term stability)
  • Protection and smooth handling of the mass set

This type of pressure balance has been successfully tested by national institutes, calibration laboratories and all type of industries.

Large-volume calibration
CPB8000 has been designed to provide the best available metrological specifications but also to respond to industry requirements. Providing a high MTBF, the CPB8000 pressure generation system can also generate and regulate with large volume under test.

Automation and metrology
The servo-controlled spindle pump for pressure generation, combined to the built-in optical detection used to measure the piston position, offers fine and reliable pressure regulation. The mass set protected in a cabinet is handled carefully providing the highest stability. Finally the pressure is automatically fully corrected taking in account all ambient parameters.

Our models
CPB8000 is available in four versions: pneumatic or hydraulic pressure, with or without the trim mass set handling system (optional down to 10 mg). A large range of piston-cylinder systems is available to best meet your specific requirements.

Automatic pressure balance
  • Automatic pressure balance
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.