Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Portable process calibrator
HandlingFor a solution that always matches the application, there are many pressure sensors to choose from, with accuracies of up to 0.025 % and measuring ranges up to 6,000 bar (87,000 psi), which can be interchanged quickly and without tools. In addition to being fixed to the pressure calibrator, the reference pressure sensor can, optionally, be used externally via an approx. 1.2 m (4 ft) long connecting cable. If the reference pressure sensor on the instrument is changed, then the digital indicator will recognise the new measuring range and so this saves the operator from having to configure it via the menu.
FunctionalityIn the setup menu of the pressure calibrator there are 3 operating modes to choose from: MEASURING, CALIBRATION and PRESSURE SWITCHTEST. In the CALIBRATION and PRESSURE SWITCHTEST modes, a menu assistant supports the user during each operation and records, for example, the calibration data from several calibrations or automatically calculates the switch hysteresis. To power the test item and to read its measurement signals, there are electrical inputs and outputs which are protected from adverse conditions in the field by captive protection caps.
SoftwareFor the evaluation and documentation of the calibration data stored in the pressure calibrator CPH6000, WIKA-Cal calibration software is available. Using this software, the data is automatically transferred into a printable calibration certificate. Furthermore, WIKA-Cal also offers, over and above PC-supported calibration, the management of the calibration and instrument data in an SQL database. For data transfer, an RS-232 and a USB interface are available.
Model WIKA-Cal
Models CPP1000-M, CPP1000-L
Models CPP700-H, CPP1000-H
Model CPP30
Model CPH6400
Pressure calibrator, model CPH6000
Are you interested in individual product data (e.g. test report)? Find out more about your WIKA product.
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.