Model CPH6300

Digital pressure measuring instrument

Hand-held, 1- or 2-channel version

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the digital pressure measuring instrument

  • Calibration service companies and service industry
  • Measurement and control laboratories
  • Quality assurance
  • Leak testing

Special Features of the digital pressure measuring instrument

  • Robust and waterproof digital indicator with interchangeable pressure sensors (plug-and-play)
  • Measuring ranges from 0 ... 25 mbar to 0 ... 1,000 bar (0 ... 0.4 psi to 0 ... 14,500 psi)
  • Pressure type: positive and negative gauge pressure, absolute pressure and differential pressure
  • Accuracy: 0.2 %, optional 0.1 % (incl. calibration certificate)
  • Software and complete service cases (incl. pumps) available

Description of the digital pressure measuring instrument

Extensive application possibilities
Stainless steel pressure sensors with measuring ranges up to 1,000 bar (14,500 psi) are available for the model CPH6300 hand-held digital pressure measuring instrument. The robust and waterproof design makes the CPH6300 ideal for use in adverse environments. The digital indicator automatically detects the measuring range of the connected pressure sensor and guarantees a highly accurate pressure measurement.

Functionality
The CPH6300 digital pressure measuring instrument can be used for measuring both gauge and absolute pressure. Differential pressure measurement is possible with the 2-channel version CPH6300-S2, and two connected model CPT6200 reference pressure sensors. Selectable pressure units here are bar, mbar, psi, Pa, kPa, MPa, mmHg, inHg, mH2O and one customer-specific unit.

An integrated data logger and various other functions such as Min., Max., Hold, Tare, zero point adjustment, alarm, power-off, peak value detection (1,000 measurements/s), average value filter, etc. ensure that the CPH6300 can be used for many different applications. The large, backlit display and also a long battery life complete the features of the CPH6300 digital pressure measuring instrument.

Software
In addition to the GSoft data logger evaluation software for the tabular and graphical representation of the logged data, WIKA-Cal calibration software for calibration tasks is also available. WIKA-Cal also offers, over and above PC-supported calibration, the management of the calibration and instrument data in an SQL database. A USB interface is available for the data transfer.

Digital pressure measuring instrument, model CPH6300

Digital pressure measuring instrument, model CPH6300

  • Digital pressure measuring instrument, model CPH6300
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.