Model CPP7000-X

Hydraulic comparison test pump

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Calibration service companies and service industry
  • Maintenance and service facilities
  • For the testing, adjustment and calibration of all types of pressure measuring instruments
  • Hydraulic pressure generation up to 7,000 bar (100,000 psi)

Special features

  • Ergonomic handling through the smooth-running, internally operating, precision spindle
  • Integrated oil reservoir
  • Removable star handle
  • Freely rotating test connections (i.e. measuring instruments can be aligned)
  • Integrated priming pump for large test volumes

Description

Application areas
The CPP7000-X comparison test pump serves as pressure generator for the testing, adjustment and calibration of mechanical and electronic pressure measuring instruments through comparative measurements. These pressure tests may be carried out in the laboratory, workshop, or on site at the measuring point.

Easy handling
For a precise approach to the measuring points, the comparison test pump is fitted with a spindle for fine control. In particular, the smooth running of the hand spindle enables this, even at very high pressures. The CPP7000-X is further characterised by the spindle which runs solely within the pump body.

This also has the advantage that the dimensions of this pump do not change during operation due to spindle rotation.

With the comparison test pump, large test volumes can be easily filled and primed with the integrated priming pump.

Easy operation
If one connects the test item and a sufficiently accurate reference measuring instrument to the test pump, on actuating the pump, the same pressure will act on both instruments. By comparison of the two measured values at any given pressure value, a check of the accuracy and/or adjustment of the pressure measuring instrument under test can be carried out.

Hydraulic comparison test pump
  • Hydraulic comparison test pump
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.