Model CTR6000

DC resistance thermometry bridge

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • High-performance DC resistance thermometry bridge for very accurate temperature measurements in a range of -200 ... +962 °C (-328 ... +1,763.6 °F)
  • High-precision instrument designed for laboratory, commercial and industrial temperature measurement and calibration applications

Special features

  • DC accuracy ±0.8 mK at 0 °C (32 °F)
  • Resolution 1 ppm, 0.1 mK
  • Channels expandable from 1 to 60 via multiplexers
  • Measures ratio, Ω,°C, °F or K
  • Large multi-function display

Description

The model CTR6000 resistance thermometry bridge is a high-performance DC resistance thermometry bridge. The CTR6000 provides the latest technology in DC measurement. This way of measurement has always been a hallmark of ASL instruments and the CTR6000 continues that tradition.

The CTR6000 series features a large graphic display, combining versatility with ease of use. As well as the flexible menu options on the display, the CTR6000 also includes buttons dedicated to select common functions. For multichannel applications, the CTR6000 can be used with ASL's existing switch box systems CTS9000.

Data can be recorded and stored on a PC through the ULog temperature measurement and data acquisition software.

The DC version provides a switched DC sensor current to simulate the advantages of AC measurement. In addition to measuring platinum resistance thermometers (PRTs), the CTR6000 also measures NTC thermistors.

DC resistance thermometry bridge
  • DC resistance thermometry bridge
Flyer

Advantages of AC resistance thermometry bridges

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.