Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
CANopen®
Description
The model D-20-9 and model D-21-9 pressure sensors are the ideal solution in the field of industrial pressure measurement when a high-performance yet cost-effective solution with a CANopen interface is needed. These pressure sensors feature a high accuracy and flexibility with their alignment to the widest variety of measuring tasks.
All wetted parts are made of stainless steel and are hermetically welded. Therefore there is no need for additional sealing material, which could possibly react with the pressure medium.
BustechnologyThe integrated interface has been designed according to the CANopen® specification DS-301 of the user organisation CiA. The device profile DS-404 which is used here, has been specially designed by the CiA for the use in measuring and control instruments. This guarantees the compatibility with other CANopen® systems according to CiA specification.
A galvanic isolation of the output signal can be offered as an optional extra.
The D-2X-9 supports, among others, LSS, Node Guarding, Heartbeat, synchronous and asynchronous data transmission.
The Baud rate can be adjusted from 20 K Baud up to 1 M Baud. Configuration via a DIP switch is offered as an optional extra.
For easy configuration the tool EasyCom CANopen® is available.
Model 910.17
For measuring instruments and instrumentation accessories
Model 910.14
for pressure measuring instruments
With circular connector M 12
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.