Model DG-10

Digital pressure gauge

For general industrial applications

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Machine building
  • Hydraulics and pneumatics
  • Pumps and compressors
  • Service tasks

Special Features

  • Measuring ranges from 0 ... 5 to 0 ... 600 bar
  • Accuracy 0.5 % ± 1 digit
  • Battery operation (2 x 1.5 V AA cell)
  • Option: Rotatable instrument head, backlighting

Description

Digital pressure gauge with robust, precise indicator
The robust stainless steel case and the battery power enable a flexible operation of the pressure gauge model DG-10 in various applications and industries. For a precise and quick on-site reading of a pressure value, a digital indicator is the ideal solution. The bargraph display and drag pointer function integrated into the display, as well as retrievable Min/Max peak values, enable effective analysis of the measuring point.

Customised installation
Through its rotatable case, the digital pressure gauge model DG-10-E can be easily adapted to local conditions. The backlighting also provides easy readability of the display in poor lighting conditions.

Additional programming functions of the pressure gauge model DG-10 are: Automatic power-off, tare function and password protection. There is unit switching between the units bar, psi and MPa already integrated into the standard model DG-10-S.

Proven sensor technology
For decades, sensors manufactured by WIKA have guaranteed high accuracy, long-term stability and repeatability in industrial pressure measurement. Depending on the measuring range, the most appropriate sensor technology is used (metal thin-film or ceramic).

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.