Download

Compression force transducers

Model Description Number
F1101 Hydraulic compression force transducer, closing force test instrument up to 36 kN FO 52.14
F1102 Hydraulic compression force transducer, Welding tongs test instrument up to 36 kN FO 52.16
F1103 Hydraulic compression force transducer, NS 3 x 6, 3-jaw clamping force test instrument up to 180 kN FO 52.24
F1106 Hydraulic compression force transducer, compact version up to 60 kN FO 52.13
F1112 Hydraulic compression force transducer, NS 3 x 16, 3-jaw clamping force test instrument up to 470 kN FO 52.25
F1115 Hydraulic compression force transducer, compact version up to 120 kN FO 52.12
F1119 Hydraulic compression force transducer, clamping force test instrument up to 120 kN FO 52.10
F1122 Hydraulic compression force transducer, NS 3 x 33, 3-jaw clamping force test instrument up to 1,000 kN FO 52.26
F1125 Hydraulic compression force transducer, heavy-duty version up to 400 kN FO 52.11
F1135 Hydraulic compression force transducer, compact version up to 480 kN FO 52.15
F1136 Hydraulic compression force transducer, clamping force test instrument up to 500 kN FO 52.27
F1145 Hydraulic compression force transducer, compact version up to 850 kN FO 52.19
F1226 Compression force transducer, miniature design up to 225 kN FO 51.41
F1227 Compression force transducer up to 2,200 kN FO 51.62
F1811 Compression force transducer, standard version up to 300 kN FO 51.56
F1814 Compression force transducer, miniature design up to 1,000 N FO 51.57
F1818 Compression force transducer, miniature design up to 20 kN FO 51.58
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.