Download

Continuous measurement with float

Model Description Number
FLM Level sensor, magnetostrictive, high-resolution measuring principle LM 20.01
FLM-CA Magnetostrictive level transmitter, high-resolution measurement principle, compact design LM 20.04
FLM-CM Magnetostrictive level transmitter, high-resolution measurement principle, for industrial applications LM 20.05
FLM-H Magnetostrictive level transmitter for sanitary applications, high-resolution measurement principle LM 20.03
FLR Level sensor with reed measuring chain, for the process industry LM 20.02
RLT-1000 Level sensor for industrial applications, stainless steel version LM 50.02
RLT-2000 Level sensor for industrial applications, plastic version LM 50.01
RLT-3000 Reed-chain level sensor for industrial applications, with temperature output LM 50.05
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.