Download

Diaphragm seals

Model Description Number
910.19, 910.20, 910.23 Accessories for diaphragm seals, block flange and saddle flange AC 91.01
910.27 Diaphragm seal accessories, flushing ring AC 91.05
910.60 NEUMO BioControl® AC 09.14
970.10, 970.11, 970.12 Probe seals DS 97.01
981.10 In-line diaphragm seal for flange connection, cell-type DS 98.28
981.18, 981.19, 981.20, 981.21 In-line diaphragm seal with sterile connection, for sanitary applications, threaded connection DS 98.40
981.22, 981.52, 981.53 In-line diaphragm seal with sterile connection for sanitary applications DS 98.52
981.27 In-line diaphragm seal for flange connection DS 98.27
981.50 Diaphragm In-Line Seals, For Sterile Process Technology, NEUMO BioConnect® DS 98.50
981.51 In-line diaphragm seal with sterile connection for sanitary applications, aseptic connection per DIN 11864 DS 98.51
983 Diaphragm seal with integrated temperature measurement DS 98.46
990.10 Diaphragm seal with threaded connection, threaded design DS 99.01
990.12 Diaphragm seal with flange connection, with internal diaphragm, threaded design DS 99.31
990.15 Diaphragm seal with flange connection, for block flange or saddle flange DS 99.35
990.16 Diaphragm seal with flange connection, with internal diaphragm, threaded design, high-pressure version DS 99.08
990.17 Diaphragm seal with sterile connection for sanitary applications, DRD connection DS 99.39
990.18, 990.19, 990.20, 990.21 Diaphragm seal with sterile connection, with union nut (milk thread fitting) DS 99.40
990.22, 990.52, 990.53 Diaphragm seal with sterile connection, with clamp connection (Tri-clamp) DS 99.41
990.23 Diaphragm seal with flange connection, for the pulp and paper industry DS 99.34
990.24 Diaphragm seal with sterile connection, for sanitary applications, VARIVENT® connection DS 99.49
990.26 Diaphragm seal with flange connection, with internal diaphragm DS 99.26
990.27 Diaphragm seal with flange connection, with flush diaphragm DS 99.27
990.28 Cell-type diaphragm seal with flanged process connection and flush diaphragm DS 99.28
990.29 Diaphragm seal with flange connection, flange-type with extended diaphragm DS 99.29
990.30 Diaphragm seal with sterile connection for homogeniser machines DS 99.33
990.31 Diaphragm seal with threaded connection, plastic version DS 99.02
990.34 Diaphragm seal with welded design DS 99.04
990.35 Diaphragm seal with flange connection, cell-type with extended diaphragm DS 99.30
990.40 Diaphragm seal with threaded connection, threaded design, for low pressure ranges DS 99.06
990.41 Diaphragm seal with flange connection, with internal diaphragm, threaded design, large working volume DS 99.32
990.48 Diaphragm seal with flange connection, flange-type with extended diaphragm, urea applications DS 99.48
990.49 Diaphragm seal for flange connection, thread-type with extended diaphragm, urea applications DS 99.46
990.50 Diaphragm seal with sterile connection for sanitary applications, NEUMO BioConnect® DS 99.50
990.51 Diaphragm seal with aseptic connection
per DIN 11 864
DS 99.51
990.60 Diaphragm seal with sterile connection for sanitary applications, NEUMO BioControl® connection DS 99.55
DSS22P Манометр в асептическом исполнении с установленным мембранным разделителем c клэмповым присоединением DS 95.07
Hydra-Dry HYDRA-Line Pressure transducer with dry ceramic sensor for ultra high purity (UHP) liquid chemicals SP 99.22
Hydra-Gauge Diaphragm seal pressure system in PFA or PTFE with pressure gauge SP 99.20
Hydra-Sensor Diaphragm seal pressure system in PFA or PTFE with 4...20 mA output signal SP 99.21
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.