Download

Float switches

Model Description Number
ELS Float switch for the process industry, lateral installation with external chamber LM 30.03
FLS Float switch for the process industry LM 30.01
GLS-1000 Float switch for industrial applications, PNP or NPN switching outputs LM 50.10
HLS-M Float switch for horizontal installation, miniature design LM 30.06
HLS-P, HLS-S Float switch for the process industry, horizontal installation LM 30.02
LSD-30 Electronic level switch with display LM 40.01
RLS-1000 Float switch for industrial applications LM 50.03
RLS-2000 Float switch for industrial applications, plastic version LM 50.04
RLS-3000 Float switch for industrial applications, with temperature output LM 50.06
RLS-4000 Float switch for industrial applications, intrinsic safety Ex i LM 50.07
RLS-5000 Bilge float switch, for the shipbuilding industry LM 50.08
RLS-6000 Suspended float switch, for water and wastewater LM 50.09
RLS-7000 OEM float switch, miniature design, vertical installation LM 50.11
RLS-8000 OEM float switch, miniature design, horizontal installation LM 50.12
SLS Suspended float switch LM 32.01
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.