Download

Force transducers

Model Description Number
F1211 Compression load cell up to 1,000 kN FO 51.10
F1222 Miniature compression load cell from 0.5 N FO 51.11
F1224 Miniature compression load cell from 1 kN FO 51.12
F2210 Tension/compression load cell, pancake type up to 2,000 kN FO 51.14
F2211 Tension/compression load cell, S-type up to 50 kN FO 51.15
F2220 Miniature tension/compression load cell from 1.5 N FO 51.16
F2222 Transdutor de força de tensão/compressão para teste de material até 500.000 lbs FO 51.29
F2222 Tension/compression force transducer for material testing up to 500,000 lbs FO 51.29
F2233 Tension/compression force transducer heavy Duty up to 200.000 lbs FO 51.67
F2301, F23C1, F23S1 Tension/compression force transducer with thin-film technology up to 100 kN FO 51.17
F2808 Transdutor de força de tensão/compressão compacto até 1.000 kN FO 51.68
F2808 Miniature tension/compression force transducer up to 2,000 N FO 51.68
F3831 Shear beam up to 10 t FO 51.21
F3833 Shear beam up to 500 kg FO 51.22
F5301, F53C1, F53S1 Load pin with thin-film technology up to 200 kN FO 51.18
F5302 Shackle load cell for ranges up to 15 t FO 51.23
F6210 Ring load cell up to 500 kN FO 51.20
F6212 Ring force transducer, flat version up to 100 kN FO 51.27
F7301, F73C1 Tension link with thin-film technology up to 6 MN FO 51.19
F9204 Wire rope force transducer up to 40 t FO 51.25
F9302 Strain transducer up to 2,000 μe FO 54.10
FRKPS Chain hoist test set friction clutch testing up to 3,500 kg FO 51.69
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.