Download

Pressure sensors - Archive

Model Description Number
Pressure transmitter with CANopen interface PE 81.31
Intrinsically safe pressure transmitter for applications in hazardous areas PE 81.50
Pressure transmitter for shipbuilding industry, intrinsically safe (ATEX, FM, CSA) PE 81.52
Intrinsically safe pressure transmitter for highest pressure applications in hazardous environments (ATEX / FM / CSA) PE 81.51
Pressure transmitter for shipbuilding industry PE 81.17
F-20, F-21 Pressure transmitter with field case PE 81.19
D-10, D-11 Pressure sensor with digital output RS-232 PE 81.33
D-10-7, D-11-7 Pressure transmitter with Profibus® DP interface PE 81.30
WU-10, WU-15, WU-16 Ultra high purity transducer with and without side access PE 87.05
HP-1 Pressure transmitter for highest pressure applications PE 81.29
P-10, P-11 Precision pressure transmitter PE 81.32
OC-1 OEM pressure transmitter with ceramic thick film technology PE 81.41
ECO-1 Pressure transmitter EcoTronic PE 81.14
MCTH-1 OEM pressure sensor module with ceramic thick film technology PE 81.43
SD-10 Pressure transmitter according to DESINA PE 81.24
AC-1 Pressure transmitter for refrigeration and air-conditioning applications PE 81.46
ECO-1 Pressure Transmitter for Shipbuilding Industry PE 81.18
SH-1 Pressure transmitter for high pressure applications PE 81.38
PS-20 Electronic pressure switch PE 81.28
PSD-10 Pressure switch with display PE 81.13
F-10 Pressure transmitter with field case PE 81.11
C-10 Pressure transmitter compact PE 81.12
IS-10 Pressure transmitter, intrinsically safe (ATEX) PE 81.22
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.