Download

Thermowells

Model Description Number
SWT52G, SWT52S, SWT71G, SWT71S Thermowell for screw-in or weld-in (fabricated) TW 90.11
TW10, TW10-B, TW10-F, TW10-P, TW10-R, TW10-S Thermowell in ScrutonWell® design SP 05.16
TW10-B, TW10-S Thermowell with threaded flange (solid-machined), screwed and welded design TW 95.11
TW10-F, TW10-P, TW10-R Thermowell with flange (solid-machined), full penetration weld design or with double fillet weld TW 95.10
TW10-P Thermowell with flange (solid-machined), wetted parts special material, with washer disc TW 95.12
TW15 Screw-in thermowell (solid-machined) TW 95.15
TW20 Weld-in thermowell (solid-machined), socket-weld design TW 95.20
TW22 Thermowells for sanitary applications TW 95.22
TW25 Weld-in thermowell (solid-machined) TW 95.25
TW30 Thermowell for lap flanges (solid-machined), Vanstone design TW 95.30
TW35 Threaded thermowell or for push-in/weld-in (fabricated), version per DIN 43772 form 2, 3, 2G, 3G TW 95.35
TW40-8, TW40-9 Thermowell with flange (fabricated), version per DIN 43772 form 2F, 3F TW 95.40
TW40-D, TW40-E Thermowell with flange (fabricated), tantalum cover or wetted parts special material TW 95.41
TW45 Screw-in thermowell (fabricated), version per DIN 43772 form 5, 8 TW 95.45
TW50 Threaded thermowell (solid-machined), version per DIN 43772 form 6, 7, 9 TW 95.50
TW55 Thermowell, weld-in or with flange (solid-machined), version per DIN 43772 form 4, 4F TW 95.55
TW61 Thermowell for sanitary applications, for orbital welding TW 95.61
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.