Download

Electrical accessories

Model Description
890.09.2190 Differential pressure transmitter
A-AI-1, A-IAI-1 Attachable indicator with LCD, for pressure transmitters, standard version
A-AI-1, A-IAI-1 Attachable LCD indicator for pressure transmitters, Ex version
DI10 Digital indicator for panel mounting or wall mounting
DI25 Digital indicator for panel mounting
DI30 Digital indicator for panel mounting with input for standard signals
DI32-1 OI_DI32-1_en_de
DI35 Digital indicator for panel mounting with multifunction-input (DI35-M)
DI35 Digital indicator for panel mounting, with two inputs for standard signals (model DI35-D)
IS Barrier IS Barrier
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.