Download

Process transmitters

Model Description
CPT-20, CPT-21 Process transmitter 4 ... 20 mA, Fieldbus FF
CPT-20, CPT-21 Process transmitter 4 ... 20 mA, slave sensor
CPT-20, CPT-21 Process transmitter 4 ... 20 mA, slave sensor, SIL
CPT-20, CPT-21 Process transmitter 4 ... 20 mA, Profibus PA
CPT-20, CPT-21 Process transmitter 4 ... 20 mA
CPT-20, CPT-21 Process transmitter 4 ... 20 mA, HART
CPT-20, CPT-21 Process transmitter 4 ... 20 mA, HART, SIL
DPT-10 Differential pressure transmitter, metal measuring diaphragm, Profibus PA
DPT-10 Differential pressure transmitter, metal measuring diaphragm, Foundation Fieldbus
DPT-10 Differential pressure transmitter, 4 … 20 mA / HART
DPT-10 Differential pressure transmitter, metal measuring diaphragm, 4 … 20 mA
IPT-20, IPT-21 Process transmitter model IPT-2x, slave
IPT-20, IPT-21 Process transmitter model IPT-2x, slave, SIL
IPT-20, IPT-21 Process transmitter model IPT-2x, 4 ... 20 mA
IPT-20, IPT-21 Process transmitter model IPT-2x, PROFIBUS PA
IPT-20, IPT-21 Process transmitter model IPT-2x, 4 ... 20 mA, HART
IPT-20, IPT-21 Process transmitter model IPT-2x, 4 ... 20 mA, HART, SIL
IPT-20, IPT-21 Process transmitter model IPT-2x, FIELDBUS
IPT-20, IPT-21, UPT-20, UPT-21 Additional information for process transmitters in high-pressure version
UPT-20, UPT-21 Process transmitter for hazardous areas (INMETRO)
UPT-20, UPT-21 Process transmitter
UPT-20, UPT-21 Additional information for hazardous areas
IPT-1x metallics, 4-20mA/HART
IPT-1x metallics, 4-20mA
IPT-1x ceramics, FF-Bus
IPT-1x ceramics, Profibus-PA
IPT-1x external display
IPT-1x display, adjustment module
IPT-1x metallics, FF-Bus
IPT-1x metallics, Profibus-PA
IPT-11 ceramics, 4-20mA/HART
IPT-1x ceramics, 4-20mA
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.