Model DSS19F

Pressure gauge per EN 837-1 with mounted diaphragm seal

With SMS threaded connection

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Hygienic pressure measurement in sanitary applications for the food and beverage industry
  • Mechanical pressure display on pipelines and vessels
  • For gases, vapour; liquid, pasty, powdery and crystallising media

Special features

  • Quick cleaning, without residue
  • Threaded connection per SMS standard (SS 3352)
  • Suitable for cleaning out of place (COP)
  • Suitable for SIP and CIP


Description

Diaphragm seal systems are used to protect the pressure measuring instrument from aggressive, adhesive, crystallising, corrosive, highly viscous, environmentally hazardous or toxic media. The diaphragm made of stainless steel provides for the separation from the medium. The pressure is transmitted to the measuring instrument via the system fill fluid which is inside the diaphragm seal system.

The DSS19F complies with all requirements of the food industry. The threaded connection enables a hygienic process connection. The requirements of COP (cleaning out of place) are fulfilled.

The diaphragm seal systems can withstand the cleaning vapour temperatures occurring in the SIP processes and thus ensure a sterile connection between the medium to be measured and the diaphragm seal.

The proven, all-welded construction ensures a long service life and permanent sealing.

The DSS19F is used for pressure measurement in various process steps, e.g. filtration, separation, pasteurisation, and in filling systems.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.