Model DSS22F

Pressure gauge per EN 837-1 with mounted diaphragm seal

With clamp connection

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Hygienic pressure measurement in sanitary applications for the food and beverage industry
  • Mechanical pressure display on pipelines and vessels
  • Pressure/vacuum monitoring during cleaning, sterilisation, pressure testing
  • For gases, vapour; liquid, pasty, powdery and crystallising media

Special features

  • Quick cleaning, without residue
  • Clamp connection easy to open for cleaning and seal replacement
  • Suitable for SIP and CIP

Description

Diaphragm seal systems are used to protect the pressure measuring instrument from aggressive, adhesive, crystallising, corrosive, highly viscous, environmentally hazardous or toxic media. The diaphragm made of stainless steel provides for the separation from the medium. The pressure is transmitted to the measuring instrument via the system fill fluid which is inside the Diaphragm seal system.

The DSS22F complies with all requirements of the food industry. The particular suitability for foodstuffs rests on the fact that the measuring point can be cleaned while installed.

The requirements of CIP (cleaning in place) and SIP (sterilisation in place) are fulfilled.

The clamp connection enables the quick and easy dismounting and thus a simple cleaning with seal replacement.

The proven, all-welded construction ensures a long service life and permanent sealing.

Pressure gauge per EN 837-1 with mounted diaphragm seal
  • Pressure gauge per EN 837-1 with mounted diaphragm seal
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.