Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For applications in explosion-protected areas
The model E-10 and E-11 flameproof pressure transmitters have been designed specifically for the high demands of industrial oil and gas applications.
These pressure transmitters can be delivered with various analogue signals from 4 ... 20 mA to a low-power version with DC 1 ... 5 V. They feature an exceptionally high resistance to vibration, pressure spikes and moisture ingress. Furthermore, these pressure transmitters fulfil IP 67 (NEMA 4x) ingress protection.
On each individual instrument a comprehensive quality control and calibration is performed, so that an accuracy of ≤ 0.5 % can be ensured. Temperature compensation guarantees accuracy and long-term stability, even with strong fluctuations in the ambient temperature.
The models E-10 and E-11 are suitable for sour gas applications and feature particularly high resistance against sulphide stress cracking when in contact with sulphurous gases.
The pressure transmitters are approved as “explosionproof” for class I, II, III, div. 1 hazardous areas to FM and CSA as well as “flameproof” for II 2 G Ex d II C to ATEX.
Models DIH50, DIH52
Model IS-3
For applications in hazardous areas
Model IL-10
Intrinsic safety Ex i
Intrinsically Safe or Explosion-Proof? Advice for Choosing the Right Pressure Measuring Device
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.