Model F1821

Compression force transducer

Standard version up to 100 kN

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Equipment manufacturing
  • Production lines
  • Measuring and control systems
  • Automation industry
  • Laboratory

Special features

  • Measuring ranges 0 ... 200 N to 0 ... 100 kN
  • Relative linearity error 0.5 % Fnom
  • Material: Stainless steel, IP66
  • Low installation height, easy to install
  • For harsh ambient conditions

Description

The model F1821 compression force transducer is available in measuring ranges up to 100 kN. Its compactness enables a universal and reliable use in industry and laboratories.

This force transducer is easy to handle and its small dimensions predestine it particularly for use in narrow structures with limited space in which compression forces must be measured.

Notes
To avoid overloading, it is advantageous to connect the force transducer electrically during assembly and to monitor the measured value.

The measuring force must be introduced through the centre and free of transverse force. When assembling the force transducer, care should be taken that the support surface is flat.

Tecsis
Compression force transducer
  • Compression force transducer
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.