Model F2220

Miniature tension/compression force transducer

For small measuring ranges from 1.5 N

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Construction and apparatus
  • Production lines, manufacturing plant
  • Measurement and control facilities
  • Special equipment and machinery construction
  • Cable force measurements

Special features

  • Measuring ranges 0 ... 1.5 N up to 0 ... 5,000 N
  • Ease of assembly
  • Small geometries
  • Stainless steel version

Description

Miniature tension/compression force transducers are designed for static and dynamic measurement tasks in the direct flux of force. They determine the tension and compression forces in a wide scope of applications. It is possible, for example, to measure the actual force in ropes and rods.

The force is applied to this tension/compression force transducers via threaded bolts, which are located on each side of the cylindrical body.

The force transducers is available from a rated force of 1.5 N.

Note
To prevent overload, it is advantageous to connect up the force transducer electrically during installation and to monitor the measured value. In mounting the force transducer torsion and bending moments have to be avoided.

The force must be applied axial to the centre. Torsion and bending moments must be avoided.

Option

  • High temperature version up to 250 °C
  • Cable amplifier 4 ... 20 mA or DC 0 ... 10 V output
  • Other cable length
Miniature tension/compression force transducer
  • Miniature tension/compression force transducer
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.