Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
With thin-film technology up to 100 kN
Tension/compression force transducers are designed for static and dynamic measurement tasks in the direct flux of force. They determine the tension and compression forces in a wide scope of applications.Tension/compression force transducers of this series are often used in hoist and crane systems, as well as for special machine constructions, in laboratories and stage systems. Appropriate technical and regional approvals are available as an option.
These force transducers are made of high-strength, corrosion-resistant stainless steel 1.4542, which is particularly suitable for their application areas. The standard active current and voltage outputs are available as output signals (4 ... 20 mA/0 ... 10 V). Redundant output signals and CAN protocols are possible.These force transducers are part of our certified product ELMS1 overload protection (DIN EN ISO 13849-1 with PL d/Kat. 3 and SIL 2).
Model F2222
For material testing up to 2,200 kN
Model F2303
With thin film technology an swivel head up to 45 kN
Model F2220
For small measuring ranges from 1.5 N
Model F2808
Up to 2,000 N
Model F2221
For small measuring ranges from 10 N
Force Measurement in Linear Drives
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.