Model F2303

Tension/compression force transducer

With thin film technology an swivel head up to 45 kN

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Machine building and plant construction
  • Manufacturing automation
  • Presses, lifting cylinders, welding guns, drives
  • Chemistry and petrochemistry

Special features

  • Measuring ranges 0 ... 10 kN up to 0 ... 45 kN
  • Corrosion-resistant stainless steel design
  • Integrated amplifier
  • High long-term stability, high shock and vibration resistance
  • Good reproducibility, simple installation

Description

Tension/compression force transducers are designed for static and dynamic measurement tasks in the direct flux of force. They determine the tension and compression forces in a wide scope of applications.

Force transducers of this series are used for measuring axial forces on electric spindle presses, for monitoring overload protection in lifting cylinders and for measuring force on punches, presses and welding guns. Appropriate technical and regional approvals are available as an option.

These force transducers are made of high-strength, corrosion resistant stainless steel 1.4542, which is particularly suitable for their application areas. The standard active current and voltage outputs are available as output signals (4 ... 20 mA/0 ... 10 V). Redundant output signals and CAN protocols are possible.

Tecsis
Tension/compression force transducer
  • Tension/compression force transducer
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.