Model F2802

Tension/compression force transducer

S-type up to 50 kN

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Tension and compression force testing
  • Vessel weighing
  • Load monitoring in industrial plants

Special features

  • Measuring ranges 0 ... 0,5 kN up to 0 ... 50 kN
  • Corrosion-resistant stainless steel or steel design
  • Protection IP65 (< 5 kN), IP67 (≥ 5 kN)

Description

Tension/compression force transducers are designed for static and dynamic measurement tasks in the direct flux of force. They determine the tension and compression forces in a wide scope of applications.

Force transducers of this series are used in weighing technology as well as in countless industrial applications, where high accuracy, simple installation with force introduction via the two internal threads and a favorable price plays a decisive role.

Note
In order to avoid overloading, it is necessary to connect the force transducer electrically during installation and to monitor the measured value.

The force to be measured must be applied concentrically and free of transverse force. The force transducers are to be mounted on a level surface.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.